You probably do not come from: Taiwan.  If necessary, change to: United States

{{ 'NOTES_DOWNLOADS_MOVED' | translate }}

{{ 'OPDContent' | searchResultTagToTranslationKey }}
- operating software source code
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
ifmVisionAssistant source code for OpenSceneGraph Source code package for the OpenSceneGraph which is part of the ifmVisionAssistant 3.2.1 6740 kb
ifmVisionAssistant source code for Qt Source code package for the Qt which is part of the ifmVisionAssistant Please take care about the licensing of the Qt Framework, which are available under : https://www1.qt.io/qt-licensing-terms/ 5.6.2 458286 kb
operating software
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
ifmVisionassistant for OPD current version V2.3.34 115792 kb