When oil is all over – The new O6 coolant
The optimum choice in metalworking
The new high-performance O6 coolant sensors are especially suited for applications in metal working. Other applications are conveyor technology and the automotive industry.
The potentiometers are fitted with a double seal. The front pane is embedded flush. Viton which is proven in demanding applications was chosen as the sealing material. The transparent black housing cover ensures that, even in bright lighting conditions, the LEDs are highly visible.
Best optical performance
The diffuse reflection sensors provide reliable background suppression, even in cases of highly reflective backgrounds and objects like the oily and greasy metal surfaces of the parts to be worked. The sensing range is independent of the type and colour of the object to be detected.
The new O6 coolant reliably performs its duty in applications with coolants / oils.