1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Use in conveying

Inductive sensors - Use in conveying

  • Very long sensing range up to 60 mm
  • Rectangular housings with increased sensing range
  • Versions with connectors, terminals or connection cable
  • Versions in three- and four-wire technology
  • Type IM: Freely selectable sensing face with five positions; clearly visible corner LEDs


Use in conveyor technology

Rectangular inductive sensors are especially suited for conveying applications thanks to their long sensing ranges. To meet the demands of harsh industrial environments, each model comes with a robust plastic housing with high protection rating.
The sensing face of the IM type sensor (40 x 40 mm) can be rotated in five different positions for flexible mounting even under adverse installation conditions. The two corner LEDs are clearly visible in any mounted position.