{"datasheetResultDocument":{"certificateImages":{},"completeFooter":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355 — We reserve the right to make technical alterations without prior notice. — EN-US — U10012-00 — 08.07.2005","connections":[],"datasheetSections":[{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_ausfuehrung","keyOrName":"at_ausfuehrung","name":"Design","tableValue":null,"type":"string","uom":"","value":"for types KI, KN (plastic housing)","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_druckfestigkeit-generictable","keyOrName":"at_druckfestigkeit-generictable","name":"Pressure rating","tableValue":[[["td","7 bar"],["td","0.7 MPa"]]],"type":"text-table","uom":"","value":null,"valueList":null}],"name":""}],"sectionName":"Application"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_umgebungstemperatur-cel-bereich","keyOrName":"at_umgebungstemperatur-cel-bereich","name":"Ambient temperature","tableValue":null,"type":"string","uom":"[°C]","value":"-25...90","valueList":null}],"name":""}],"sectionName":"Operating conditions"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_erp-bruttogewicht-wert","keyOrName":"at_erp-bruttogewicht-wert","name":"Weight","tableValue":null,"type":"decimal","uom":"[g]","value":"68","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoffe-gehaeuse-text","keyOrName":"at_werkstoffe-gehaeuse-text","name":"Material","tableValue":null,"type":"string","uom":"","value":"PVDF","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_prozessanschluss","keyOrName":"at_prozessanschluss","name":"Process connection","tableValue":null,"type":"string","uom":"","value":"Clamp 2\" ISO 2852","valueList":null}],"name":""}],"sectionName":"Mechanical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_verpackungseinheit","keyOrName":"at_verpackungseinheit","name":"Pack quantity","tableValue":null,"type":"string","uom":"","value":"1 pcs.","valueList":null}],"name":""}],"sectionName":"Remarks"}],"diagramSections":[],"footerAddress":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355","footerDate":null,"footerRemark":"We reserve the right to make technical alterations without prior notice.","freeTableSection":null,"infoBox":[],"lastModified":"Sun Oct 11 21:50:54 CEST 2026","madeInRemark":"","scaleDrawingLegend":[],"scaleDrawingRef":"https://media.ifm.com/dam/4da3c8fe-2050-4bb7-ae70-2ee93fa1cbe6/Original/P_MZ_MZ_U10012MZ.jpg"},"defaultPdfDatasheetUrl":"https://media.ifm.com/dam/b2aef719-d8f2-4033-b9bd-ab8ea197fc21/Original/U10012-00_EN-US.pdf","scaleDrawingUrl":"https://media.ifm.com/dam/4da3c8fe-2050-4bb7-ae70-2ee93fa1cbe6/Original/P_MZ_MZ_U10012MZ.jpg"}