{"datasheetResultDocument":{"certificateImages":{},"completeFooter":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355 — We reserve the right to make technical alterations without prior notice. — EN-US — L34104-00 — 20.09.2005","connections":[{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm","connectionDescriptionCable":"","connectionDescriptionPlug":"","connectionSubSectionList":[],"pinLayoutImage":"","pinLayoutImageDesc":"","pinLayoutImageUrl":null,"pinSubSections":[],"sectionName":"Electrical connection"},{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"","connectionDescriptionCable":"","connectionDescriptionPlug":"Connector: 1 x 1/2\", straight; coding: C; Contacts: 3; Moulded body: PA; Locking: brass, nickel-plated","connectionSubSectionList":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/2576df5b-fb7b-49ca-b785-770843b4abec/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0618.png","connectionImageCaption":[],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"pin"}],"pinLayoutImage":"https://media.ifm.com/dam/57fbb1d5-74ec-4cfc-9d5d-0a0d78c93d94/pim,w_0.6;r_pad,w_1.02,h_1.02,bc_white/PIN_0051.png","pinLayoutImageDesc":"Connector: 1 x 1/2\", straight; coding: C; Contacts: 3; Moulded body: PA; Locking: brass, nickel-plated","pinLayoutImageUrl":null,"pinSubSections":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/2576df5b-fb7b-49ca-b785-770843b4abec/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0618.png","connectionImageCaption":[],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"pin"}],"sectionName":"Electrical connection - plug"}],"datasheetSections":[{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_einsatzbereich-applikation","keyOrName":"at_einsatzbereich-applikation","name":"Application","tableValue":null,"type":"string","uom":"","value":"Industrial applications","valueList":null}],"name":""}],"sectionName":"Application"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_betriebsspannung","keyOrName":"at_betriebsspannung","name":"Operating voltage","tableValue":null,"type":"string","uom":"[V]","value":"< 250 AC","valueList":null}],"name":""}],"sectionName":"Electrical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_umgebungstemperatur-cel-bereich","keyOrName":"at_umgebungstemperatur-cel-bereich","name":"Ambient temperature","tableValue":null,"type":"string","uom":"[°C]","value":"-25...90","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_schutzart","keyOrName":"at_schutzart","name":"Protection","tableValue":null,"type":"string","uom":"","value":"IP 67","valueList":null}],"name":""}],"sectionName":"Operating conditions"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_erp-bruttogewicht-wert","keyOrName":"at_erp-bruttogewicht-wert","name":"Weight","tableValue":null,"type":"decimal","uom":"[g]","value":"27.216","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_dimensions","keyOrName":"at_dimensions","name":"Dimensions","tableValue":null,"type":"string","uom":"[mm]","value":"20 x 20 x 58","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-griffkoerper","keyOrName":"at_werkstoff-griffkoerper","name":"Molded-body material","tableValue":null,"type":"string","uom":"","value":"PA","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-ueberwurfmutter-text","keyOrName":"at_werkstoff-ueberwurfmutter-text","name":"Material nut","tableValue":null,"type":"string","uom":"","value":"brass, nickel-plated","valueList":null}],"name":""}],"sectionName":"Mechanical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_verpackungseinheit","keyOrName":"at_verpackungseinheit","name":"Pack quantity","tableValue":null,"type":"string","uom":"","value":"1 pcs.","valueList":null}],"name":""}],"sectionName":"Remarks"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"attachable connection","keyOrName":"attachable connection","name":"terminals","tableValue":null,"type":"String","uom":"","value":"...0.75 mm²; Cable sheath: Ø 6...8 mm","valueList":null}],"name":null}],"sectionName":"Electrical connection"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"plug connection","keyOrName":"plug connection","name":"Connector","tableValue":null,"type":"String","uom":"","value":"1 x 1/2\", straight; coding: C; Contacts: 3; Moulded body: PA; Locking: brass, nickel-plated","valueList":null}],"name":null}],"sectionName":"Electrical connection - plug"}],"diagramSections":[],"footerAddress":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355","footerDate":null,"footerRemark":"We reserve the right to make technical alterations without prior notice.","freeTableSection":null,"infoBox":[],"lastModified":"Tue May 05 12:39:48 CEST 2026","madeInRemark":"","scaleDrawingLegend":[],"scaleDrawingRef":"https://media.ifm.com/dam/dc9642dd-8a7e-428e-be17-626f9610c835/pim,w_0.9;r_pad,w_2000,h_1.01,bc_white/P_MZ_SUV_0158.png"},"defaultPdfDatasheetUrl":"https://media.ifm.com/dam/92e0fb76-9618-43b6-9d45-fe25873153a5/Original/L34104-00_EN-US.pdf","scaleDrawingUrl":"https://media.ifm.com/dam/dc9642dd-8a7e-428e-be17-626f9610c835/pim,w_0.9;r_pad,w_2000,h_1.01,bc_white/P_MZ_SUV_0158.png"}