{"datasheetResultDocument":{"certificateImages":{},"completeFooter":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355 — We reserve the right to make technical alterations without prior notice. — EN-US — E18403-00 — 13.01.2017","connections":[{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"","connectionDescriptionCable":"Cable: 5 m, yellow; 4 x 0.75 mm² / AWG 18","connectionDescriptionPlug":"","connectionSubSectionList":[],"pinLayoutImage":"","pinLayoutImageDesc":"","pinLayoutImageUrl":null,"pinSubSections":[],"sectionName":"Electrical connection"},{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"","connectionDescriptionCable":"","connectionDescriptionPlug":"Connector: 1 x M12, straight; coding: A; Contacts: 4, gold-plated; Moulded body: TPE; Locking: zinc, PTFE coated","connectionSubSectionList":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/46098840-6b2e-4cec-a5c1-fa5a83be5736/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0762.png","connectionImageCaption":[[["td",""],["td","Core colors :"]],[["td","BK ="],["td","black"]],[["td","BN ="],["td","brown"]],[["td","BU ="],["td","blue"]],[["td","WH ="],["td","white"]]],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"pin"}],"pinLayoutImage":"https://media.ifm.com/dam/22b6fa8c-691c-4b4b-aa77-f75f89ec1166/pim,w_0.6;r_pad,w_1.02,h_1.02,bc_white/PIN_0002.png","pinLayoutImageDesc":"Connector: 1 x M12, straight; coding: A; Contacts: 4, gold-plated; Moulded body: TPE; Locking: zinc, PTFE coated","pinLayoutImageUrl":null,"pinSubSections":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/46098840-6b2e-4cec-a5c1-fa5a83be5736/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0762.png","connectionImageCaption":[[["td",""],["td","Core colors :"]],[["td","BK ="],["td","black"]],[["td","BN ="],["td","brown"]],[["td","BU ="],["td","blue"]],[["td","WH ="],["td","white"]]],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"pin"}],"sectionName":"Electrical connection - Socket"}],"datasheetSections":[{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_besondere-eigenschaft","keyOrName":"at_besondere-eigenschaft","name":"Special feature","tableValue":null,"type":"string","uom":"","value":"gold-plated contacts","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_einsatzbereich-applikation","keyOrName":"at_einsatzbereich-applikation","name":"Application","tableValue":null,"type":"string","uom":"","value":"Industrial applications","valueList":null}],"name":""}],"sectionName":"Application"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_betriebsspannung","keyOrName":"at_betriebsspannung","name":"Operating voltage","tableValue":null,"type":"string","uom":"[V]","value":"< 300 AC/DC","valueList":null}],"name":""}],"sectionName":"Electrical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_umgebungstemperatur-cel-bereich","keyOrName":"at_umgebungstemperatur-cel-bereich","name":"Ambient temperature","tableValue":null,"type":"string","uom":"[°C]","value":"-45...105","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_schutzart","keyOrName":"at_schutzart","name":"Protection","tableValue":null,"type":"string","uom":"","value":"IP 68","valueList":null}],"name":""}],"sectionName":"Operating conditions"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_erp-bruttogewicht-wert","keyOrName":"at_erp-bruttogewicht-wert","name":"Weight","tableValue":null,"type":"decimal","uom":"[g]","value":"385.553","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_dimensions","keyOrName":"at_dimensions","name":"Dimensions","tableValue":null,"type":"string","uom":"[mm]","value":"15 x 15 x 47","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-griffkoerper","keyOrName":"at_werkstoff-griffkoerper","name":"Molded-body material","tableValue":null,"type":"string","uom":"","value":"TPE","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-ueberwurfmutter-text","keyOrName":"at_werkstoff-ueberwurfmutter-text","name":"Material nut","tableValue":null,"type":"string","uom":"","value":"zinc, PTFE coated","valueList":null}],"name":""}],"sectionName":"Mechanical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_verpackungseinheit","keyOrName":"at_verpackungseinheit","name":"Pack quantity","tableValue":null,"type":"string","uom":"","value":"1 pcs.","valueList":null}],"name":""}],"sectionName":"Remarks"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"cable connection","keyOrName":"cable connection","name":"Cable","tableValue":null,"type":"String","uom":"","value":"5 m, yellow; 4 x 0.75 mm² / AWG 18","valueList":null}],"name":null}],"sectionName":"Electrical connection"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"plug connection","keyOrName":"plug connection","name":"Connector","tableValue":null,"type":"String","uom":"","value":"1 x M12, straight; coding: A; Contacts: 4, gold-plated; Moulded body: TPE; Locking: zinc, PTFE coated","valueList":null}],"name":null}],"sectionName":"Electrical connection - Socket"}],"diagramSections":[],"footerAddress":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355","footerDate":null,"footerRemark":"We reserve the right to make technical alterations without prior notice.","freeTableSection":null,"infoBox":[],"lastModified":"Wed Apr 29 12:39:27 CEST 2026","madeInRemark":"Made in United States","scaleDrawingLegend":[],"scaleDrawingRef":"https://media.ifm.com/dam/af54b699-f251-412a-8dec-c27a3cbadc85/pim,w_0.9;r_pad,w_2000,h_1.01,bc_white/P_MZ_SUV_0209.png"},"defaultPdfDatasheetUrl":"https://media.ifm.com/dam/96ceac8e-8a61-4e7f-9731-8b0917357c3e/Original/E18403-00_EN-US.pdf","scaleDrawingUrl":"https://media.ifm.com/dam/af54b699-f251-412a-8dec-c27a3cbadc85/pim,w_0.9;r_pad,w_2000,h_1.01,bc_white/P_MZ_SUV_0209.png"}