{"datasheetResultDocument":{"certificateImages":{"ur":"/responsive/original/content/gallery/productcertificates/ur.png?v=-2057279248"},"completeFooter":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355 — We reserve the right to make technical alterations without prior notice. — EN-US — E18077-00 — 13.01.2017","connections":[{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"","connectionDescriptionCable":"","connectionDescriptionPlug":"Connector: 1 x M12, straight; coding: A; Contacts: 5, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","connectionSubSectionList":[],"pinLayoutImage":"https://media.ifm.com/dam/20f6da2a-1c3b-48c8-88cc-511666400fce/pim,w_0.6;r_pad,w_1.02,h_1.02,bc_white/PIN_0063.png","pinLayoutImageDesc":"Connector: 1 x M12, straight; coding: A; Contacts: 5, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","pinLayoutImageUrl":null,"pinSubSections":[],"sectionName":"Electrical connection - plug"},{"anschlussbelegungSubSections":[],"beschaltungSubSections":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/b54c5a3d-bb53-4fc0-80d7-b378ca7b1e61/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0760.png","connectionImageCaption":[],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"beschaltung"}],"connectionDescriptionAttachable":"","connectionDescriptionCable":"Cable: 6 m, PVC, grey; 3 x 0.34 mm² / AWG 22","connectionDescriptionPlug":"","connectionSubSectionList":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/b54c5a3d-bb53-4fc0-80d7-b378ca7b1e61/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0760.png","connectionImageCaption":[],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"beschaltung"}],"pinLayoutImage":"","pinLayoutImageDesc":"","pinLayoutImageUrl":null,"pinSubSections":[],"sectionName":"Electrical connection"},{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"","connectionDescriptionCable":"","connectionDescriptionPlug":"Connector: 1 x M12, straight; coding: A; Contacts: 3, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","connectionSubSectionList":[],"pinLayoutImage":"https://media.ifm.com/dam/173f4741-61f9-441a-9cfb-653b0d8ecfb5/pim,w_0.6;r_pad,w_1.02,h_1.02,bc_white/PIN_0017.png","pinLayoutImageDesc":"Connector: 1 x M12, straight; coding: A; Contacts: 3, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","pinLayoutImageUrl":null,"pinSubSections":[],"sectionName":"Electrical connection - Socket"}],"datasheetSections":[{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_besondere-eigenschaft","keyOrName":"at_besondere-eigenschaft","name":"Special feature","tableValue":null,"type":"string","uom":"","value":"gold-plated contacts","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_einsatzbereich-applikation","keyOrName":"at_einsatzbereich-applikation","name":"Application","tableValue":null,"type":"string","uom":"","value":"sanitary and wet areas in the food industry","valueList":null}],"name":""}],"sectionName":"Application"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_betriebsspannung","keyOrName":"at_betriebsspannung","name":"Operating voltage","tableValue":null,"type":"string","uom":"[V]","value":"< 300 AC/DC","valueList":null}],"name":""}],"sectionName":"Electrical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_umgebungstemperatur-cel-bereich","keyOrName":"at_umgebungstemperatur-cel-bereich","name":"Ambient temperature","tableValue":null,"type":"string","uom":"[°C]","value":"-20...105","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_schutzart","keyOrName":"at_schutzart","name":"Protection","tableValue":null,"type":"string","uom":"","value":"IP 68","valueList":null}],"name":""}],"sectionName":"Operating conditions"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_erp-bruttogewicht-wert","keyOrName":"at_erp-bruttogewicht-wert","name":"Weight","tableValue":null,"type":"decimal","uom":"[g]","value":"249.476","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_dimensions","keyOrName":"at_dimensions","name":"Dimensions","tableValue":null,"type":"string","uom":"[mm]","value":"15 x 15 x 40","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-griffkoerper","keyOrName":"at_werkstoff-griffkoerper","name":"Molded-body material","tableValue":null,"type":"string","uom":"","value":"PVC","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-ueberwurfmutter-text","keyOrName":"at_werkstoff-ueberwurfmutter-text","name":"Material nut","tableValue":null,"type":"string","uom":"","value":"stainless steel (1.4571/316Ti )","valueList":null}],"name":""}],"sectionName":"Mechanical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_verpackungseinheit","keyOrName":"at_verpackungseinheit","name":"Pack quantity","tableValue":null,"type":"string","uom":"","value":"1 pcs.","valueList":null}],"name":""}],"sectionName":"Remarks"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"plug connection","keyOrName":"plug connection","name":"Connector","tableValue":null,"type":"String","uom":"","value":"1 x M12, straight; coding: A; Contacts: 5, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","valueList":null}],"name":null}],"sectionName":"Electrical connection - plug"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"cable connection","keyOrName":"cable connection","name":"Cable","tableValue":null,"type":"String","uom":"","value":"6 m, PVC, grey; 3 x 0.34 mm² / AWG 22","valueList":null}],"name":null}],"sectionName":"Electrical connection"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"plug connection","keyOrName":"plug connection","name":"Connector","tableValue":null,"type":"String","uom":"","value":"1 x M12, straight; coding: A; Contacts: 3, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","valueList":null}],"name":null}],"sectionName":"Electrical connection - Socket"}],"diagramSections":[],"footerAddress":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355","footerDate":null,"footerRemark":"We reserve the right to make technical alterations without prior notice.","freeTableSection":null,"infoBox":[],"lastModified":"Tue May 05 18:25:36 CEST 2026","madeInRemark":"","scaleDrawingLegend":[],"scaleDrawingRef":"https://media.ifm.com/dam/5f69eea6-f531-4057-bcd6-2c96a37ad27e/Original/P_MZ_MZ_E18036MZ.PNG"},"defaultPdfDatasheetUrl":"https://media.ifm.com/dam/eb298439-70b2-448a-8899-caa2bdfba77e/Original/E18077-00_EN-US.pdf","scaleDrawingUrl":"https://media.ifm.com/dam/5f69eea6-f531-4057-bcd6-2c96a37ad27e/Original/P_MZ_MZ_E18036MZ.PNG"}