{"datasheetResultDocument":{"certificateImages":{},"completeFooter":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355 — We reserve the right to make technical alterations without prior notice. — EN-US — E18054-00 — 13.01.2017","connections":[{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"","connectionDescriptionCable":"Cable: 15 m, PVC, grey; 4 x 0.34 mm² / AWG 22","connectionDescriptionPlug":"","connectionSubSectionList":[],"pinLayoutImage":"","pinLayoutImageDesc":"","pinLayoutImageUrl":null,"pinSubSections":[],"sectionName":"Electrical connection"},{"anschlussbelegungSubSections":[],"beschaltungSubSections":[],"connectionDescriptionAttachable":"","connectionDescriptionCable":"","connectionDescriptionPlug":"Connector: 1 x M12, angled; coding: A; Contacts: 4, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","connectionSubSectionList":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/46098840-6b2e-4cec-a5c1-fa5a83be5736/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0762.png","connectionImageCaption":[[["td","5:"],["td","not used"]],[["td",""],["td","Core colors :"]],[["td","BK ="],["td","black"]],[["td","BN ="],["td","brown"]],[["td","BU ="],["td","blue"]],[["td","WH ="],["td","white"]]],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"pin"}],"pinLayoutImage":"https://media.ifm.com/dam/173f4741-61f9-441a-9cfb-653b0d8ecfb5/pim,w_0.6;r_pad,w_1.02,h_1.02,bc_white/PIN_0017.png","pinLayoutImageDesc":"Connector: 1 x M12, angled; coding: A; Contacts: 4, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","pinLayoutImageUrl":null,"pinSubSections":[{"connectionHeading":"","connectionImage":"https://media.ifm.com/dam/46098840-6b2e-4cec-a5c1-fa5a83be5736/pim,w_0.45;r_pad,w_1.02,h_1.02,bc_white/AN_i_0762.png","connectionImageCaption":[[["td","5:"],["td","not used"]],[["td",""],["td","Core colors :"]],[["td","BK ="],["td","black"]],[["td","BN ="],["td","brown"]],[["td","BU ="],["td","blue"]],[["td","WH ="],["td","white"]]],"connectionImageUrl":null,"footerText":[],"pinAssignment":[],"subsectionName":"Connection","type":"pin"}],"sectionName":"Electrical connection - Socket"}],"datasheetSections":[{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_besondere-eigenschaft","keyOrName":"at_besondere-eigenschaft","name":"Special feature","tableValue":null,"type":"string","uom":"","value":"gold-plated contacts","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_einsatzbereich-applikation","keyOrName":"at_einsatzbereich-applikation","name":"Application","tableValue":null,"type":"string","uom":"","value":"Industrial applications","valueList":null}],"name":""}],"sectionName":"Application"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_betriebsspannung","keyOrName":"at_betriebsspannung","name":"Operating voltage","tableValue":null,"type":"string","uom":"[V]","value":"< 300 AC/DC","valueList":null}],"name":""}],"sectionName":"Electrical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_umgebungstemperatur-cel-bereich","keyOrName":"at_umgebungstemperatur-cel-bereich","name":"Ambient temperature","tableValue":null,"type":"string","uom":"[°C]","value":"-20...105","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_schutzart","keyOrName":"at_schutzart","name":"Protection","tableValue":null,"type":"string","uom":"","value":"IP 68","valueList":null}],"name":""}],"sectionName":"Operating conditions"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_erp-bruttogewicht-wert","keyOrName":"at_erp-bruttogewicht-wert","name":"Weight","tableValue":null,"type":"decimal","uom":"[g]","value":"544.31","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_dimensions","keyOrName":"at_dimensions","name":"Dimensions","tableValue":null,"type":"string","uom":"[mm]","value":"31 x 14.5 x 31","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-griffkoerper","keyOrName":"at_werkstoff-griffkoerper","name":"Molded-body material","tableValue":null,"type":"string","uom":"","value":"PVC","valueList":null},{"inlineImage":"","inlineImageUrl":null,"key":"at_werkstoff-ueberwurfmutter-text","keyOrName":"at_werkstoff-ueberwurfmutter-text","name":"Material nut","tableValue":null,"type":"string","uom":"","value":"stainless steel (1.4571/316Ti )","valueList":null}],"name":""}],"sectionName":"Mechanical data"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":"","inlineImageUrl":null,"key":"at_verpackungseinheit","keyOrName":"at_verpackungseinheit","name":"Pack quantity","tableValue":null,"type":"string","uom":"","value":"1 pcs.","valueList":null}],"name":""}],"sectionName":"Remarks"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"cable connection","keyOrName":"cable connection","name":"Cable","tableValue":null,"type":"String","uom":"","value":"15 m, PVC, grey; 4 x 0.34 mm² / AWG 22","valueList":null}],"name":null}],"sectionName":"Electrical connection"},{"datasheetSubSectionList":[{"dataSheetAttributesList":[{"inlineImage":null,"inlineImageUrl":null,"key":"plug connection","keyOrName":"plug connection","name":"Connector","tableValue":null,"type":"String","uom":"","value":"1 x M12, angled; coding: A; Contacts: 4, gold-plated; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti )","valueList":null}],"name":null}],"sectionName":"Electrical connection - Socket"}],"diagramSections":[],"footerAddress":"ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355","footerDate":null,"footerRemark":"We reserve the right to make technical alterations without prior notice.","freeTableSection":null,"infoBox":[],"lastModified":"Wed Apr 29 10:54:38 CEST 2026","madeInRemark":"","scaleDrawingLegend":[],"scaleDrawingRef":"https://media.ifm.com/dam/00b80663-8ced-4656-866e-c454cefb0646/pim,w_0.9;r_pad,w_2000,h_1.01,bc_white/P_MZ_SUV_0241.png"},"defaultPdfDatasheetUrl":"https://media.ifm.com/dam/913247ad-4547-48ee-89e9-82a7e72bb6cc/Original/E18054-00_EN-US.pdf","scaleDrawingUrl":"https://media.ifm.com/dam/00b80663-8ced-4656-866e-c454cefb0646/pim,w_0.9;r_pad,w_2000,h_1.01,bc_white/P_MZ_SUV_0241.png"}