1. Homepage
  2. Products
  3. Position sensors
  4. Touch sensors
  5. Illuminated pushbutton modules type M22 in metal housing

Illuminated pushbutton modules type M22 in metal housing

  • Compact and robust stainless steel housing
  • High protection rating for the requirements of harsh industrial environments
  • Use in applications with regular cleaning
  • Dynamic evaluation principle protects against unauthorised use
  • Easy installation in housing with Ø 22.5 mm drill hole


Illuminated touch sensors in M22 design with metal housing

Capacitive touch sensors can be used, for example, as a start and stop button on machines, as enable switches and for opening and closing gates. Compared to mechanical switches the sensors operate without wear. Dynamic touch sensors detect an approaching human hand and suppress interference such as water, layers of ice or foreign bodies to a large extent. However, a gloved hand will still trigger them. Static touch sensors detect hands and objects even through glass for as long as the sensing face is covered which provides, for example, protection against vandalism. With the latching operating principle it is possible to switch the sensor on by touching briefly and to switch it off again by touching briefly again. The housing with protection rating IP 69K is resistant to oils and also impact and scratch resistant. Powerful LEDs as optical feedback signal that the sensor has been activated. The green LEDs can be controlled separately and, for example, be used to indicate the status of plant and machinery.

The sensor can be installed in all housings with a Ø 22.5 mm hole.