You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OGS501

Through-beam sensor transmitter

OGS501

OGS-OOKG/2M

Through-beam sensor transmitter

OGS501

OGS-OOKG/2M

  • Robust stainless steel housing for use in harsh industrial environments
  • Very long range
  • Ready for operation immediately thanks to fixed setting
  • Wide range of fixing components for quick and easy mounting
  • Excellent price/performance ratio
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing threaded type
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 624
Detection zone
Transmitter / receiver transmitter
Range [m] < 25
Max. light spot diameter [mm] 1000
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 629
Mechanical data
Weight [g] 125.1
Housing threaded type
Dimensions [mm] M18 x 1 / L = 80.4
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PA; EPDM
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.34 mm²