You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OGP502

Retro-reflective sensor

OGP502

OGP-FPKG/2M

Retro-reflective sensor

OGP502

OGP-FPKG/2M

  • Excellent price/performance ratio
  • Very long range
  • Robust stainless steel design for use in harsh industrial environments
  • Extensive range of system components for easy and secure mounting
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing threaded type
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 624
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 150; (200 (...60 °C))
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range referred to prismatic reflector [m] 0.03...5; (Prismatic reflector Ø 80 E20005)
Factory setting
dark-on mode
Range adjustable yes
Max. light spot diameter [mm] 200
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 431
Mechanical data
Weight [g] 125.3
Housing threaded type
Dimensions [mm] M18 x 1 / L = 80.4
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PA; LCP; EPDM; TPU
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.34 mm²