You probably do not come from: Singapore. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Device protection
  4. Device protection
  5. E30140

Siphon

E30140

SIPHON TUBE G1/4

Siphon

E30140

SIPHON TUBE G1/4

  • Reliable protection against pressure peaks
  • Efficient protection against too much heat
Application
Application for industrial applications
Media liquids and gases
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 359.3
Materials steel (1.0345)
Sensor connection G 1/4
Process connection G 1/4
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Operating pressure
p Operating pressure
t operating temperature before the syphon
Other data
medium: water, ambient temperature: 25 °C
medium temperature in front of siphon °C medium temperature behind siphon °C
85 35
150 50