You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable plug sets and wiring elements
  5. EC0701

Wirable AMP connector

EC0701

ecomatConnection Set Code-A

Wirable AMP connector

EC0701

ecomatConnection Set Code-A

  • For a reliable signal transmission of controllers and modules
  • Suited for use in mobile machines
  • Wirable AMP crimp housing
  • Crimp contacts supplied with the unit
  • Lockable connector with reverse polarity protection
Operating conditions
Protection IP 67; (only in connection with sealing of the individual cores (not supplied))
Mechanical data
Weight [g] 74.8
Dimensions [mm] 89.5 x 33.4 x 47.3
Remarks
Pack quantity 1 pcs.