II5492

Inductive sensors | Inductive sensor

II5492



CERT
CERT
CERT
Datasheet
Operating voltage:10...55 V DC
Electrical design:DC PNP/NPN
Output function:normally open / closed programmable
Current rating:400 mA
Length:78 mm
Mounting:non-flush mountable
Sensing range:15 mm
Switching frequency:200 Hz
Connection:M12 connector
Housing materials:Brass white bronze coated; active face: PBT
Ambient temperature:-25...80 °C
Protection:IP 67
Output status indication:LED yellow
Accessories (to be ordered separately):Socket, Mounting accessories
Brand:ifm electronic gmbh or equivalent
Type:II5492