1. Homepage
  2. Product news
  3. Process sensors
  4. Hygienic point level sensor especially for hazardous areas

Hygienic point level sensor especially for hazardous areas

Reliable level detection – LMT

  • Approved for ATEX areas of category 3D/3G
  • “Plug & Play“ – factory preset to oil-based media
  • Can be set to other media such as alcohol using IO-Link
  • Hygienic design with maintenance-free sealing concept
  • Shock and vibration resistant in a robust stainless steel housing

Level detection in explosive atmospheres
LMT sensors reliably detect levels in storage tanks in explosive areas. They can be used in zones 2 and 22.

Food-grade
The sensor with its high-quality housing materials such as high-grade stainless steel (316L / 1.4404) and PEEK meets all requirements for hygienic areas. This includes approvals such as EHEDG and FDA.

Versatile sensor for all media
The LMT can be adjusted to almost all liquid and viscous media as well as powders.
The distinction between two media in the same application is possible due to the two switching outputs which can be set independently. Convenient parameter setting is made via IO-Link.


Current bulletin