Even easier to use and with improved visualisation
The overall package makes the difference
After 20 years of successful ifm pressure sensor history, the new generation of PN sensors was developed in close coordination with the users. Its modern and userfriendly design stands out. High overload protection, IP 67 and the captive laser labelling make the new PN sensors your perfect partner even in the most harsh environments.
Everything at a glance
Although the housing size has remained unchanged, the display size has been increased once again and the two switching status LEDs on the sensor head can be clearly seen from all sides. The display can be switched from the indication of “red” to an alternating indication of “red - green”. So, switching states can be highlighted or an independent colour window can be created.
Flexible
Once fitted, rotate the sensor in any direction: The new PN allows free rotation as well as any mounting position using angle brackets as an accessory.