Product characteristics |
Number of inputs and outputs |
Number of digital outputs: 2; Number of analogue outputs: 1 |
Measuring range [ml/min] |
1...200 |
Process connection |
threaded connection G 1/8 |
Application |
Media |
water; hydrous media |
Medium temperature [°C] |
0...60 |
Pressure rating [bar] |
10 |
Electrical data |
Operating voltage [V] |
19...30 DC; (according to EN 50178 SELV/PELV) |
Current consumption [mA] |
< 110 |
Protection class |
III |
Reverse polarity protection |
yes |
Power-on delay time [s] |
5 |
Inputs / outputs |
Number of inputs and outputs |
Number of digital outputs: 2; Number of analogue outputs: 1 |
Outputs |
Total number of outputs |
2 |
Output signal |
switching signal; analogue signal; pulse signal; (configurable) |
Electrical design |
PNP |
Number of digital outputs |
2 |
Output function |
normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] |
2 |
Permanent current rating of switching output DC [mA] |
250; (per output) |
Number of analogue outputs |
1 |
Analogue current output [mA] |
4...20; (scalable) |
Max. load [Ω] |
500 |
Pulse output |
consumed quantity meter |
Short-circuit protection |
yes |
Type of short-circuit protection |
pulsed |
Short-circuit proof |
yes |
Overload protection |
yes |
Measuring/setting range |
Measuring range [ml/min] |
1...200 |
Display range [ml/min] |
0...240 |
Set point SP [ml/min] |
6...200 |
Reset point rP [ml/min] |
1...195 |
Analogue start point ASP [ml/min] |
0...150 |
Analogue end point AEP [ml/min] |
50...200 |
In steps of [ml/min] |
1 |
Measuring dynamics |
1:200 |
Volumetric flow quantity monitoring |
Pulse value |
0.1...2000000000 ml |
In steps of |
0.1...1000000 ml |
Pulse length [s] |
0,0125...2 |
Temperature monitoring |
Measuring range [°C] |
0...60 |
Display range [°C] |
0...72 |
Set point SP [°C] |
1.8...60 |
Reset point rP [°C] |
0.3...58.5 |
Analogue start point [°C] |
0...45 |
Analogue end point [°C] |
15...60 |
In steps of [°C] |
0.1 |
Accuracy / deviations |
Flow monitoring |
Accuracy (in the measuring range) |
± (15 % MW + 2 % MEW); (The values apply for the following conditions:; Application: water; Medium temperature: 20 °C; Ambient temperature: 22...28 °C; unit with mounted flow conditioner) |
Repeatability |
± 3% MW |
Response times |
Flow monitoring |
Response time [s] |
0.3; (dAP = 0; for rising flow; for falling flow) |
Damping for the switching output dAP [s] |
1...5 |
Damping for the switching output dAP in steps [s] |
0 - 0,2 - 0,4 - 0,6 - 0,8 - 1...5 |
Software / programming |
Parameter setting options |
Flow monitoring; quantity meter; Preset counter; Temperature monitoring |
Operating conditions |
Ambient temperature [°C] |
0...60 |
Storage temperature [°C] |
-25...85 |
Protection |
IP 65 |
Tests / approvals |
EMC |
EN 61000-4-2 ESD |
4 kV CD / 8 kV AD |
EN 61000-4-3 HF radiated |
10 V/m |
EN 61000-4-4 Burst |
2 kV |
EN 61000-4-6 HF conducted |
10 V |
|
Shock resistance |
DIN IEC 68-2-27 |
30 g (11 ms) |
|
Vibration resistance |
DIN IEC 68-2-6 |
5 g (55...2000 Hz) |
|
MTTF [years] |
231 |
Mechanical data |
Weight [g] |
453 |
Materials |
stainless steel (1.4404 / 316L); PC; PBT-GF20; POM; FKM |
Materials (wetted parts) |
stainless steel (1.4404 / 316L); NBR |
Process connection |
threaded connection G 1/8 |
Displays / operating elements |
Display |
Display unit |
3 x LED, green (ml/min, ml, °C) |
function display |
2 x LED, yellow |
switching status |
2 x LED, yellow |
measured values |
alphanumeric display, 4-digit |
programming |
alphanumeric display, 4-digit |
|
Remarks |
Remarks |
MW = measured value |
MEW = Final value of the measuring range |
Pressure drop without flow conditioner: max. 5 mbar. |
Pressure drop with flow conditioner: max. 23 mbar. |
|
Pack quantity |
1 pcs. |
Electrical connection |
Connection |
Connector: 1 x M12 |