1. Homepage
  2. Product news
  3. Process sensors
  4. LR9020 level transmitter with ingress-resistant housing and IO-Link parameter setting

LR9020 level transmitter with ingress-resistant housing and IO-Link parameter setting

Continuous level measurement with analogue output and IO-Link

  • Analogue output and process value transfer via IO-Link
  • User-friendly parameter setting via IO-Link by means of PC or IO-Link master
  • Probe lengths of 10...160 cm
  • The probe can be cut to length, if needed
  • Small design for limited space

Robust and reliable
The LR9020 reliably resists harsh environmental conditions or high-pressure cleaning. Its small design allows installation in restricted spaces.
The digital IO-Link communication prevents disturbance in measured value transfer.

Successful thanks to modular concept
The probes can be shortened, or changed, so the LR reduces stock-keeping and simplifies replacement.

User-friendly setting
Even before installation the user can set the sensor parameters via IO-Link on the PC. The data record of parameter setting can be copied to other sensors, e.g. for installations of identical design.