• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

Optimize the flavor of your wine with precision temperature control systems

Ensure consistent quality and enhance the taste of your wine with ifm temperature monitoring solutions

Temperature monitoring and control is crucial at all stages of wine making. As all good wine makers will tell you, perfecting the art is no easy task. Variations in temperature cause chemical reactions altering flavor, aroma, and texture of your wine. With the help of ifm TCC high accuracy temperature monitoring transmitters. Wine makers may rest assured, knowing each batch maintains the same delightful taste and aroma. If your goal is to achieve high quality wine at reasonable cost, ifm has the solutions you need. ifm sensors are designed to for the rigors of the wine industry with high protect against the elements, robust yet compact stainless steel housings. And performance well above conventional industry products. We understand that every wine maker has unique needs, which is why our solutions are customizable and tailored to your specifications, whether you're a boutique winery or large commercial operation. 

 

Complete control and monitoring of fermentation, maceration, and aging processes

Where does ifm fit into the wine making process?

  • Keep the yeast active at optimal temperatures when fermenting
  • Extract just the right amount of colour, tannins and flavour during maceration
  • Mature the wine perfectly while aging
  • Clear the wine and remove impurities during clarification

By employing a feild mounted IO-Link Master, sensor signals are collected, and actual sensor readings passed via field bus to the plant PLC. IO-Link technology is an indutrial communications networking standard (IEC 61131-9), designed to connect sensors & actuators to any industrial field-bus, (such as EtherNet IP). This is the basis of the Industry 4.0 concept. Allowing plant operators & management to analyse field data in real-time, and use this intelligence to optimise plant effectives. In the case of a Winery - ensure your making perfectly consistent wine, while reducing waste to save opearting costs!

Sound interesting? Contact ifm to discuss your goals with one of our engineers. 

Unlock a range of benefits by upgrading to ifm temperature, pressure & level monitoring solutions, including: 

A group of purpose built instruments for your application requirements
Improved efficiency using IO-Link modular technology. Making replacing and adding new sensors easy, helping you avoid costly breakdowns and delays and inconsistent product.
Digital data logging allows trend monitoring and alaysis of historical data
Internal self-checking technology in ifm's "TCC" temperature sensor range, informing you of any measurement drift outside your chosen specification
Enhance your measurement capabilities while keeping costs low