1. Homepage
  2. Products
  3. CR3155

CAN GSM/GPS quad-band radio modem

MobileMaintenance/PLUS

CR3155

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • ce
Comprehensive technical data in pdf format

Technische Details
Electrical data
Operating voltage [V] 8...32 DC
Current consumption [mA] < 250
Inputs / outputs
Number of inputs and outputs Number of analogue inputs: 1
Inputs
Number of analogue inputs 1
Interfaces
Communication interface CAN
Number of CAN interfaces 2
Number of USB interfaces 1
Protocol CANopen; SAE J1939
Operating conditions
Ambient temperature [°C] -40...80
Protection IP 67
Mechanical data
Weight [g] 0.001
Materials Housing: PA black
Displays / operating elements
Display
status 2 LED
Data memories
With real-time clock yes
Type of real-time clock with sleep and wakeup mode
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — CR3155-00 —