1. Homepage
  2. Products
  3. Accessories
  4. Accessories for AS-Interface
  5. Jumper cables for hygienic and wet areas

Accessories for AS-Interface - Jumper cables for hygienic areas

  • Connection technology meets the M12 and M8 standard (EN 61076)
  • Reliable sealing even when mounted without tools
  • High protection rating due to the use of a profiled sealing ring
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection
  • LEDs clearly visible even under bright lighting


Jumpers for hygienic and wet areas

Jumper cables feature a plug and a socket. They are used for the connection of sensors to splitter boxes and modules.
They ensure reliable and permanent sealing of the sensor and splitter connections even when mounted without tools. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.
Their high-grade stainless steel nut and food-grade sealing materials qualify the ecolink EVT connectors for use in hygienic and wet areas.
The connection cables are resistant to frequent high-pressure cleaning with aggressive cleaning agents. Thanks to their wide temperature range and their insensitivity to fast temperature changes they are particularly suited for use in the food and beverage industry.