1. Homepage
  2. Product news
  3. Process sensors
  4. Pressure transmitters with M12, AMP or DEUTSCH connector for mobile applications

Pressure transmitters with M12, AMP or DEUTSCH connector for mobile applications

Small and cost-optimised for mobile machines

  • Compact design (AF19) with process connection G 1/4 male
  • Fast reaction: 2 milliseconds response time
  • Measuring accuracy smaller than ± 0.8 %, repeatability smaller than ± 0.05 %
  • Easy connection via DEUTSCH, AMP or M12 connector
  • Robust low-cost solution with welded stainless steel housing

Miniaturisation for mobile applications
The DEUTSCH or AMP connectors of the new PU pressure sensors allow fast and easy installation in mobile machines.
The sensors also feature a thin-film measuring cell directly welded with the process connection.
This technology guarantees high accuracy in a very compact housing with only 19 mm across flats at a cost-optimised price/performance ratio.

Applications
The sensors of type PU are suited for mobile applications and especially for hydraulic and pneumatic applications with high operating pressure.
The high vibration and shock resistance, the high protection rating, the excellent EMC resistance and the E1 conformity make the PU sensor particularly suitable for use in mobile machines.


Current Bulletin