You probably do not come from: Namibia. If necessary, change to: United States

One sensor with two measured values supported by IO-Link

Level and temperature monitoring for water/oil-based media via one single cable thanks to IO-Link

  • Level and temperature measurement for water- and oil-based media
  • Integrated overflow prevention
  • Select level or temperature output
  • 4 x switching outputs or 1 x analogue and 1 x switching output
  • Available in 3 lengths (264 mm, 472 mm and 728 mm)

One sensor, two measured values
Typical applications are hydraulic power packs and machine tools. The advantage of this sensor: the combined level and temperature monitoring with only one unit reduces the number of sensors, mounting locations, stock-keeping and the installation complexity.

Advantage IO-Link
IO-Link transmits both parameters (level, temperature) as digital process values via one single cable. This means that only one input port is required on the controller. Simple and time-saving parameter setting via IO-Link.

Easy installation
Variable installation length for flexible installation.