You probably do not come from: Namibia. If necessary, change to: United States

With DNV-GL approval for harshest maritime applications

Reliable pressure, temperature and flow sensors with DNV-GL approval for naval applications

  • DNV-GL approval for applications on ships
  • Pressure transmitter with analogue output 4...20 mA
  • Temperature transmitter with analogue output 4...20 mA and IO-Link
  • Flow sensor with programmable switching output
  • Submersible pressure transmitters with analogue output 4...20 mA and additional ATEX approval

Reliable also under extreme conditions
New DNV-GL approval means ifm’s tried-and-tested fluid sensors can now also be used in maritime applications. The approved components help the user to overcome obstacles in ship and plant approval. The sensors are distinguished by their compact and robust design and are therefore ideal for demanding applications, for example in hydraulics. Besides, ifm offers a 5-year warranty.