1. Homepage
  2. Product news
  3. Position sensors
  4. High-quality full-metal inductive sensors with compact dimensions

High-quality full-metal inductive sensors with compact dimensions

Reliable detection of end positions by means of increased sensing ranges even under harshest conditions at temperatures up to 100 °C

  • High-quality stainless steel housing
  • Compact dimensions for use in the smallest of spaces
  • Large temperature range up to 100 °C
  • Easy connection via M12 connector
  • Thread area can be entirely used
  • IP 65 to IP 69K for greaterreliability

Full-metal sensors
Wherever sensors have to cope with harsh operating conditions, full-metal sensors are the right choice. Even temperatures up to 100 °C do not affect reliable end position detection. The high-quality stainless steel housing in combination with the ecolink connector allows for permanent use even when in contact with cleaning agents and humidity. Increased sensing ranges guarantee reliable detection and provide sufficient excess gain. The compact dimensions and the possibility to mount sensors of the same type directly next to each other allow for permanent and reliable end position detection even in the smallest of spaces.


Current Bulletin