1. Homepage
  2. Products
  3. Position sensors
  4. Cylinder sensors
  5. Use on T-slot cylinders
  6. MK5170

MK5170

T-slot cylinder sensor

MKT3028BBPKG/G/2,1M/ZH/ASR

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Self-locking fixture for quick mounting and easy adjustment
  • Easy fit 'drop from the top' into a slot
  • Moulded cable ensuring very good strain relief
  • Clearly visible indication of the switching status
  • Very high switching frequency
  • ce
  • eac
  • cul
Download
Technische Details
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 25 x 5 x 6.5
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 30
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 10000
Short-circuit protection yes
Overload protection yes
Detection zone
Response sensitivity [mT] 2.8
Travel speed [m/s] > 10
Accuracy / deviations
Hysteresis [mm] < 1.5
Repeatability [mm] < 0.2
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD - CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 3694
UL approval
UL Approval no. C003
Mechanical data
Weight [g] 34.3
Mounting flush mountable
Type of mounting fastening clamp with combined slot / hexagon socket, width across flats 1.5
Cylinder type T-slot cylinders
Dimensions [mm] 25 x 5 x 6.5
Materials housing: PA; fastening clamp: stainless steel
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Accessories (supplied)
rubber placeholder: 1
Cable clip: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 2.1 m, PUR
Connection Connector: 1 x M8; Locking: knurled nut, rotatable
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — MK5170-00 — 01.09.2009 —