You probably do not come from: Japan.  If necessary, change to: United States

Sensors for the measurement of oils

Sensor
type
Measuring range Cross
section
Medium
temperature
Pressure
rating
Characteristics
SB
0.3...
200 l/min
G 3/4...
G 1
-10...100 °C 100 bar • specific characteristics for oil
SBG
0.2...
200 l/min
1/2"...
1 1/2"
-10...100 °C 40 bar • integrated temperature measurement
SBT
0.3...
50 l/min
Rp 3/4 10...180 °C 25 bar • for high temperatures
SBU
0.3...
75 l/min
G 1/2 0...60 °C 200 bar • for internal drill boring
SU
0.1...
200 l/min
G 3/4...
G 1 1/4
-10...80 °C 16 bar • integrated temperature measurement
SA
3...
300 cm/s
13...400mm -20...100°C 100 bar • relative measurement
• red/green colour change