Sensors for the measurement of hydrous media
Sensor type |
Measuring range | Cross section | Medium temperature |
Pressure rating | Characteristics |
---|---|---|---|---|---|
SM![]() |
0.005... 900 l/min |
G 1/4... G 2 |
-10...70 °C | 16 bar | •conductivity min. > 20 µS/cm |
SV![]() |
1... 100 l/min |
1/2"... 3/4" |
-10...90 °C | 12 bar | •integrated temperature measurement •rotatable multi-colour display |
SVxx50![]() |
0.5... 150 l/min |
G 1/2... G 1 1/4 |
-40...100 °C | 12 bar | •without display |
SBG![]() |
0.2... 200 l/min |
1/2"... 1 1/2" |
-10...100 °C | 40 bar | • integrated temperature measurement |
SBT![]() |
0.3... 50 l/min |
Rp 3/4 | 10...180 °C | 25 bar | • for high temperatures |
SBU![]() |
0.3... 75 l/min |
G 1/2 | 0...60 °C | 200 bar | • for internal drill boring |
SA![]() |
3... 300 cm/s |
13...400mm | -20...100°C | 100 bar | •relative measurement |
SI![]() |
3... 100 cm/s |
13...200 mm | -25...80 °C | 300 bar | •relative measurement |