1. Homepage
  2. Product news
  3. Process sensors
  4. Hydrostatic level measurement for a wide range of applications

Hydrostatic level measurement for a wide range of applications

High-grade stainless steel submersible pressure transmitter of different cable materials

  • PUR or FEP cable for high resistance to media
  • Version with ATEX approval for group I cat. M1 and group II cat. 1G and 1D.
  • Good overall accuracy and long-term stability
  • Pressure compensation via internally vented cable

Application areas
The PS series submersible pressure transmitters are used for level measurement in containers, tanks, wells, flowing water, bore holes and wastewater plants. The accuracy of 0.5 % and the long-term stability of 0.2 % per year contribute to the reliable operation of the transmitter.

Robust, reliable and flexible
All submersible pressure transmitters have a robust high-grade stainless steel housing. For standard applications the favourably priced PUR cable can be used. For applications where a high resistance to media is requested (e.g. slurry, oils or fuels) the FEP cable is available.
The ATEX submersible pressure transmitters of the PS3xxA series are designed for level measurement in areas subject to explosion. The sensors can be used in zone 0, 1, 2 or zone 20, 21, 22 as well as in mining. The GL approval allows an application in the maritime sector.


Current Bulletin