Mechanical data | |||
---|---|---|---|
Weight [g] | 3222 | ||
Dimensions [mm] | 246 x 49.5 x 304 | ||
Displays / operating elements | |||
Display |
|
||
Remarks | |||
Pack quantity | 1 pcs. | ||
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E2D400-01 — 05.11.2020 —
![]() |