1. Homepage
  2. Products
  3. Accessories
  4. Accessories for process sensors
  5. Thermowells for temperature sensors
  6. UT0023

Thermowell for temperature sensors

THERMOWELL, 6MMx200MM, 1/2NPT

UT0023

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Efficient long-time protection of the temperature sensor
  • Protection against aggressive media and high process pressures
  • Easy replacement of the temperature sensor during operation
Download
Technische Details
Application
Pressure rating [bar] 16
Measuring/setting range
Probe length L [mm] 188
Mechanical data
Weight [g] 181.437
Materials stainless steel (1.4401 / 316)
Sensor connection 1/4 NPT Ø 6 mm
Process connection 1/2 NPT
Accessories
Accessories (optional)
Heat-conductive paste
700692
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — UT0023-00 — 18.11.2011 —