1. Homepage
  2. Products
  3. Accessories
  4. Accessories for process sensors
  5. welding adapters
  6. US0009

Mounting adapter for compressed air meter

ADTR, SD, WELD, 0.430" SHLDR

US0009

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For the installation of compressed air meters in pipes
  • Robust stainless steel design for use in harsh industrial environments
Download
Technische Details
Application
Design for compressed air meters SD
Installation for pipe sizes; (5" - 6" sch 80 / 80S, 10" sch 40 / 40S)
Mechanical data
Weight [g] 113.398
Type of mounting for pipe sizes; (5" - 6" sch 80 / 80S, 10" sch 40 / 40S)
Materials stainless steel (1.4404 / 316L)
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — US0009-00 — 25.09.2009 —