1. Homepage
  2. Products
  3. U71000

AS-Interface gateway

BACKPLANE MASTER FOR SLC 5

U71000

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • With integrated fieldbus interface
  • Reliable and fast data exchange with the sensor actuator level
  • User-friendly and simple configuration, set-up and diagnosis
  • Quick-setup menu with intuitive operation
Download
Technische Details
Application
Application AS-i master for SLC 5 PLC platform
Electrical data
Operating voltage [V] 30 DC; (AS-i)
Current consumption [mA] 5 V DC: 450 mA
Number of AS-i masters 2
Interfaces
Communication interface USB
Operating conditions
Ambient temperature [°C] 0...50
Storage temperature [°C] -25...70
Protection IP 20
AS-i classification
AS-i version 3.0
Mechanical data
Weight [g] 566.99
Displays / operating elements
Display
LED
Remarks
Remarks
Configuration is handled through Allen-Bradleys' RSLogix software.
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U71000-00 — 25.10.2005 —