1. Homepage
  2. Products
  3. U60127

Hose clamp

CLAMP, HOSE, 3" SMOOTH BAND

U60127

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For reliably fixing tubes
  • For a stable connection to a tube connector
  • Easy, quick and secure mounting
  • Robust design for use in harsh industrial environments
Download
Technische Details
Application
Design for pipes 3"
Mechanical data
Weight [g] 22.68
Materials stainless steel (1.4401 / 316)
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U60127-00 — 18.11.2011 —