1. Homepage
  2. Products
  3. U60121

Temperature probe sensor

SURFACE MOUNT RTD, WELD

U60121

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Precise temperature measurement on machine surfaces
  • For the connection to an evaluation unit
  • Compact housing for installation where space is restricted
  • High precision across the entire temperature measurement range
  • With fixture for welding
Download
Technische Details
Application
Measuring element 1 x Pt 100; (to DIN EN 60751, class B)
Installation surface mount RTD with welding bracket
Measuring/setting range
Measuring range
-200...232 °C -320...450 °F
Accuracy / deviations
Long-term stability < 0,05 °C; (temperature drift per 5 years)
Operating conditions
Ambient temperature [°C] -25...80
Note on ambient temperature
plug area
Protection IP 67
Mechanical data
Weight [g] 90.718
Housing bolt-on sensor
Materials stainless steel (302); stainless steel (304); silicone rubber; Angle bracket: stainless steel; screws: stainless steel
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 1 m, PVC
Connection Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U60121-00 — 06.10.2005 —