1. Homepage
  2. Products
  3. U60038

Reflector for retro-reflective sensors

REFLECTOR, 55MM DIAM, HI TEMP

U60038

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For the reliable operation of retro-reflective sensors
  • For use in high temperatures
  • Suitable for red light and infrared light
Download
Technische Details
Application
Design round
Operating conditions
Ambient temperature [°C] -20...500
Mechanical data
Weight [g] 68.039
Dimensions [mm] Ø 55
Materials borosilicate glass
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U60038-00 — 03.04.2006 —