1. Homepage
  2. Products
  3. U40008

Screw-in adapter for process sensors

ADTR, EO2, 1/2" NPT, SHORT

U40008

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For the installation of flow and temperature sensors in containers and pipes
  • Easy, quick and secure mounting
  • Suitable for liquids and gases
  • Very high, reliable overload pressure rating
  • Robust stainless steel design for use in harsh industrial environments
Download
Technische Details
Mechanical data
Weight [g] 72.575
Materials stainless steel (1.4404 / 316L)
Sensor connection M18 x 1,5 internal thread
Process connection 1/2 NPT
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U40008-00 — 22.09.2008 —