1. Homepage
  2. Products
  3. U30001

Screw-in adapter for process sensors

ADTR, CONDUIT, M18, 1/2" NPT

U30001

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For the installation of flow and temperature sensors in containers and pipes
  • Easy, quick and secure mounting
  • Suitable for liquids and gases
  • High permissible overload pressure rating
  • Robust aluminium design for use in harsh industrial environments
Download
Technische Details
Application
Installation for adaption of 18 mm threaded sensors to 1/2"NPT conduit
Mechanical data
Weight [g] 22.68
Type of mounting for adaption of 18 mm threaded sensors to 1/2"NPT conduit
Materials aluminium
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U30001-00 — 14.09.2006 —