1. Homepage
  2. Products
  3. Accessories
  4. Accessories for position sensors
  5. Angle brackets
  6. U20304

Angle bracket

BRKT, M8, ANGLE

U20304

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For mounting cylindrical sensors
  • Easy, quick and inexpensive fixing
  • Robust stainless steel design for use in harsh industrial environments
  • For free-standing mounting
Download
Technische Details
Application
Design for types M8
Mechanical data
Weight [g] 22.68
Inside diameter [mm] 8
Materials stainless steel (1.4301 / 304)
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U20304-00 — 06.03.2003 —