1. Homepage
  2. Products
  3. U20131

Target pucks for valve actuators

PUCK, PKG, BRAY 90/91

U20131

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Easy mounting directly on the shaft of the drive
  • Non-contact and self-cleaning system
  • Selectable position of the damping screws
Download
Technische Details
Application
Design for mechanical interfaces to pneumatic actuators or manually-operated valves
Mechanical data
Weight [g] 99.79
Target puck diameter [mm] 56
Housing colour black
Number of possible switching flag positions 6
Materials target puck: HDPE
Accessories
Accessories (supplied)
countersunk screws: 3, HDPE
countersunk screws: 3 x 10-32 x 1/4", stainless steel
counter-sunk screw: 1 x M5 x 40 mm, stainless steel
panhead screw: 1 x 10-32 x 1 3/4", stainless steel
washers: 2, stainless steel
target puck adapter: 1 x Delron 16 mm Bray
Spacer: 1 x 10 mm
direction indication: 1 x HDPE, yellow
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U20131-00 — 16.01.2006 —