1. Homepage
  2. Products
  3. E18075

Bulk cable

AB CABLE, GRAY, 22AWG, PLTC

E18075

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • By the meter for cutting to size
  • Wide operating temperature range
  • Four-wire design
Download
Technische Details
Operating conditions
Ambient temperature [°C] -20...100
Mechanical data
Weight [g] 5669.9
Remarks
Pack quantity 1 pcs.
Electrical connection
, PVC, grey; 4 x 0.34 mm² / AWG 22, PVC
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E18075-00 — 30.09.2014 —