1. Homepage
  2. Products
  3. E18053

E18053

Connecting cable with socket

ADOAH040VAS0004E04

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Angled type for use where space is restricted
  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • ur
Download
Technische Details
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 300 AC/DC
Operating conditions
Ambient temperature [°C] -20...105
Protection IP 68
Mechanical data
Weight [g] 154.221
Dimensions [mm] 31 x 14.5 x 31
Materials PVC
Material nut stainless steel (1.4571/316Ti )
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 4 m, PVC, grey; 4 x 0.34 mm² / AWG 22
Electrical connection - socket
Connection Connector: 1 x M12, angled; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti ); Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E18053-00 — 13.01.2017 —