1. Homepage
  2. Products
  3. Systems for mobile machines
  4. Units for operation and monitoring
  5. Dialogue modules with 7" display size

Units for operation and monitoring - Dialogue modules with 7" display size

  • Backlit function keys with tactile feedback
  • User-friendly handling due to rotary knob with pushbutton or scroll key
  • With USB interface and interface for analogue cameras
  • High-performance CAN interface for various communication tasks
  • Programmable to IEC 61131-3 with CODESYS


Devices for operation and monitoring tasks - Dialogue modules with display sizes up to 7"

Dialogue modules are high-resolution, programmable and scratch-resistant colour displays for controlling, parameter setting and operation of mobile machines and installations. They can be used in conjunction with a mobile controller or as a stand-alone solution. Some types offer an analogue video input for direct connection to a mobile camera, for example in order to monitor the area behind a vehicle.
Data and device functions are safely transferred via CAN interfaces.
The displays feature many freely programmable backlit function keys. Some types are equipped with an additional navigation key, a potentiometer with pushbutton function or a touch screen.
The units offer increased EMC levels and hold an e1 type approval.
Thanks to their fully sealed housing with high protection rating and excellent resistance to shock, vibration and salt spray, the dialogue modules are particularly suited for use in construction machinery, agricultural machines or municipal vehicles. The mounting kit supports installation of the display in a panel cutout in any orientation.