TW Infrared
Temperature Sensor

Technical Specifications

Supply voltage TW2: 18…32 VDC
TW7: 10…34 VDC
Current rating 150 mA per switching output
Ambient temperature 32…140 °F (0…60 °C)
Protection rating IP65

Product Selection

Type Output Temperature Range Accuracy
(ε = 1)
Wavelength Part No. List Price Add to Cart
Scaleable 4…20 mA and PNP N.O./N.C. 32…1831 °F
(0…995.5 °C)
< ±1% of measured value 8…14 μm    
Scaleable 4…20 mA and PNP N.O./N.C.
(includes LED pointer)
32…1831 °F
(0…995.5 °C)
< ±1% of measured value 8…14 μm    
Scaleable 4…20 mA and PNP N.O./N.C. 482…2912 °F
(250…1600 °C)
< ±0.5% of measured value 1.0…1.7 μm    
Scaleable 4…20 mA and PNP N.O./N.C.
(includes LED pointer)
482…2912 °F
(250…1600 °C)
< ±0.5% of measured value 1.0…1.7 μm    
Scaleable 4…20 mA and PNP N.O./N.C. 932…4532 °F
(500…2500 °C)
< ±0.3% of measured value 0.78…1.06 μm    
Scaleable 4…20 mA and PNP N.O./N.C. 572…2912 °F
(300…1600 °C)
< ±0.5% of measured value 1.0…1.7 μm    
2 x PNP N.O./N.C. 122…932 °F
(50…500 °C)
< ±1% of measured value 8…14 μm    
2 x PNP N.O./N.C. 482…2282 °F
(250…1250 °C)
< ±1% of measured value 1.0…1.7 μm    
2 x PNP N.O./N.C. 662…2462 °F
(350…1350 °C)
< ±1% of measured value 1.0…1.7 μm    

Optional Accessories

Type Description Part No. List Price Add to Cart
   
   
   
   
   

Required Accessories
for TW2011 & TW7011

Type Description Part No. List Price Add to Cart
   
   
   

Cordsets

Type Description Part No. List Price Add to Cart