1. Homepage
  2. Products
  3. Accessories
  4. Accessories for encoders
  5. Mounting accessories
  6. UD0003

Flange plate for encoders

UD0003

FLANGE, 2", FOR RBXXXX

Flange plate for encoders

UD0003

FLANGE, 2", FOR RBXXXX

  • For the safe fastening of encoders
  • Easy, quick and inexpensive mounting
  • Efficient vibration damping
  • Robust design for use in harsh industrial environments
{{ifmVariantName}}



Technical details
Application
Design for encoders
Mechanical data
Weight [g] 37.195
Materials aluminium anodised
Accessories
Items supplied
screws: 4 x M3
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — UD0003-00 — 26.08.2016 —