You probably do not come from: Hungary.  If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket for Ethernet

Connection cables with socket for Ethernet

  • Reliable connection technology for CAN bus participants
  • High protection rating for the requirements of harsh industrial environments
  • With robust M12 connector Industrial Ethernet
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable

Connection cables with socket for Ethernet


Ethernet and patch cables

For set-up, parameter setting and process data exchange of the vision sensors the operating software is used. For the parameter setting and process interface, two protocols are available: TCP/IP and EtherNet/IP. An EtherNet patch cable is used to connect the sensor and the processor.