1. Homepage
  2. Products
  3. Condition monitoring systems
  4. Systems for vibration monitoring and diagnostics
  5. Software
  6. VOS002

OPC server software for vibration diagnosis

OPC SERVER SW VSE 50

VOS002

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • For the communication of vibration monitoring systems with higher-level systems
  • Simple data integration using standard OPC interface
  • User-friendly reading and writing of characteristic vibration values and monitoring parameters
  • Supports OPC specifications Data Access 1, 2, 3 and OPC XML-DA Windows
  • Simple network configuration thanks to OPC tunnel
Comprehensive technical data in pdf format

Technische Details
Software / programming
Number of connections 50
Language Deutsch; Englisch
Data carrier CD-ROM
Number of device connections 50
Type of licence single-user licence
Note on licence The OPC server software is licensed via the license manager after online registration.; A detailed description of the license activation can be found in the license manager of the OPC server software.; A demo version is available free of charge at "Service / Download".
Supported specification OPC data access (OPC DA)
System requirements
CPU type (or better) Pentium III
Min. RAM 2 GB
Min. hard disk memory 1 GB
Network card Ethernet 10 / 100 Mbit
Network protocol Ethernet TCP/IP
Operating system Microsoft Windows XP; Microsoft Windows Vista; Microsoft Windows 7; Microsoft Server 2003; Microsoft Server 2008
Mechanical data
Weight [g] 22.7
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — VOS002-01 — 24.08.2012 —