1. Homepage
  2. Products
  3. Industrial imaging
  4. 3D cameras
  5. 3D cameras for mobile applications
  6. O3M250

3D sensor for mobile applications

O3MXOOKG/CAN/E3/GM/A1/70

O3M250

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Reliable 3D detection of scenes and objects
  • Suited for use in mobile machines
  • Reliable distance measurement due to time-of-flight measurement
  • Compact and robust housing
  • Time-synchronous output of 3D dot cloud and camera live view
  • ce
  • e1r
Comprehensive technical data in pdf format

Technische Details
Application
Application output of 3D image data; output of 2D image data
Electrical data
Operating voltage [V] 9...32 DC
Current consumption [mA] < 600
Power consumption [W] 4.6
Protection class III
Detection zone
Image resolution [pixels] 640 x 480
Image resolution 3D [pixels] 64 x 16
Angle of aperture [°] 90 x 67
Angle of aperture 3D [°] 70 x 23
Image repetition frequency [Hz] 25
Image repetition frequency 3D [Hz] 25 / 33 / 50
Software / programming
Parameter setting options via PC with ifm Vision Assistant
Interfaces
Communication interface CAN; Ethernet
Number of CAN interfaces 1
CAN
Transmission rate 250 (125...1000) kBaud
Protocol CANopen; UDS
Ethernet
Number of Ethernet interfaces 1
Protocol UDP/IP
Factory settings
IP address: 192.168.1.1
subnet mask: 255.255.255.0
Operating conditions
Ambient temperature [°C] -40...85
Note on ambient temperature
with high image repetition frequency of 25 Hz
Storage temperature [°C] -40...105
Protection IP 67; IP 69K; (with mounted connectors or protective caps)
Max. immunity to extraneous light [klx] 120
Tests / approvals
EMC
DIN EN 61000-6-4 industrial environments
DIN EN 61000-6-2 industrial environments
Shock resistance
DIN EN 60068-2-27 30 g / 6 ms bump
Vibration resistance
DIN EN 60068-2-6 10 g / 10...500 Hz swept sine
Electrical protection
EN 61131-2 electrical supply only via PELV circuits
MTTF [years] 59.74
Mechanical data
Weight [g] 1050
Dimensions [mm] 143.8 x 70.1 x 85
Materials diecast aluminium
Image sensor PMD 3D ToF-Chip / 2D Chip
Accessories
Accessories (supplied)
Protective covers
Remarks
Remarks
The illumination unit is required for the operation of the sensor.
Only use original ifm cables to connect sensor and illumination unit.
Pack quantity 1 pcs.
Electrical connection - Process connection
Connector: 1 x M12
Electrical connection - video
Connector: 1 x M12
Electrical connection - Ethernet
Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — O3M250-00 — 23.09.2016 —

Videos