1. Homepage
  2. Products
  3. Process sensors
  4. Level sensors
  5. Modular transmitter concept

Level sensors - Modular transmitter concept

  • Versions with two or four switching outputs or analogue output
  • Intuitive, user-friendly handling
  • Clearly visible LED display
  • Probe lengths up to 160 cm
  • Adaptation to different container heights through shortening of the probe

Level sensors - Modular transmitter concept



Modular probe concept

The level sensor operates to the principle of guided wave radar and measures the level using electromagnetic pulses in the nanosecond range. It is suitable for continuous level monitoring of almost all liquids, including aqueous media, coolants, cleaning liquids and oils.
The sensor is directly mounted in the tank using a process connection or flange plate. If necessary, the probe can be easily shortened and adapted to the tank by the user.
Setting of all parameters as well as programming of the switch points and indication of the current level are carried out via programming buttons and a 4-digit alphanumeric display. The sensor can also be configured via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.