You probably do not come from: Hong Kong.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Industrial imaging
  4. High-resolution 3D camera for innovative vision integration

High-resolution 3D camera for innovative vision integration

Three-dimensional real-time detection of any scene

  • New digital image chip with 23,000 pixels
  • Provides distance image and grey-scale image
  • Evaluation with common image processing libraries
  • Industrially compatible housing
  • Connection to MATLAB, HALCON, PCL (Point Cloud Library) and ROS (Robot Operating System)

Three-dimensional detection and evaluation
The 3D camera, on the basis of PMD technology, detects scenes and objects at a glance in three dimensions. In contrast to laser scanners it does not require moving components and is thus robust and wear-free. The function principle, the time of flight technology (ToF), can be compared to a laser scanner. However, instead of one there are 23,000 receiving elements arranged on the chip as a matrix. That means that not only one point but a complete scene is measured in only one capture. Besides the distance image the camera also provides a grey-scale image of the scene. Intuitive parameter setting software allows easy setting of the camera-specific parameters. Furthermore a software development kit with example program code in different languages is available.